目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lever handles MF.40 B-M6-C3
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
MF.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/mf_combi/mf.prj},{NB=Lever handles MF.40 B-M6-C3},{CODE=39001-R-C3},{DESCRIPTION=MF.40 B-M6-C3},{DIM01=42},{DIM02=M6},{DIM03=50},{DIM04=18},{DIM05=27},{DIM06=12},{DIM07=22},{DIM08=1.8},{DIM09=9},{DIM10=11.5},{WEIGHT=13},{NDM=6.000},{KDM=4.917},{DIM11=9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Elesa
Description
MF. - Lever handles
Bill of material
Lever handles MF.40 B-M6-C3
CODE
Code
39001-R-C3
39001-R-C3
DESCRIPTION
Description
MF.40 B-M6-C3
MF.40 B-M6-C3
DIM01
R
42
42
mm
DIM02
d6H
M6
M6
DIM03
L
50
50
mm
DIM04
D
18
18
mm
DIM05
H
27
27
mm
DIM06
h
12
12
mm
DIM07
h1
22
22
mm
DIM08
h2
1.8
1.8
mm
DIM09
h3
9
9
mm
DIM10
d1
11.5
11.5
mm
WEIGHT
Weight
13
13
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求