目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Bridge handles GN 429-20-300-MT-E
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
GN 429
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/gn429/gn429.prj},{NB=Bridge handles GN 429-20-300-MT-E},{CODE=GN.29195},{DESCRIPTION=GN 429-20-300-MT-E},{DIM01=20},{DIM02=300},{DIM03=M8},{NDM=8.000},{DIM04=20.8},{DIM05=85},{DIM06=22},{DIM07=15},{WEIGHT=950}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 36
HELP_VARIABLE
Company
Elesa
Description
GN 429 - Bridge handles
Bill of material
Bridge handles GN 429-20-300-MT-E
CODE
Code
GN.29195
GN.29195
DESCRIPTION
Description
GN 429-20-300-MT-E
GN 429-20-300-MT-E
DIM01
d1
20
20
mm
DIM02
l ±0.5
300
300
mm
DIM03
d2
M8
M8
DIM04
d3
20.8
20.8
mm
DIM05
h
85
85
mm
DIM06
r
22
22
mm
DIM07
t
15
15
mm
WEIGHT
Weight
950
950
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求