目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Handle fastening kit GN 181-ZD-16-M6-SW
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
GN 181
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/gn_181/gn_181.prj},{NB=Handle fastening kit GN 181-ZD-16-M6-SW},{CODE=GN.31208},{DESCRIPTION=GN 181-ZD-16-M6-SW},{DIM01=34},{DIM02=16},{DIM03=M6},{DIM04=6},{DIM05=18},{DIM06=4.5},{DIM07=9.5},{DIM08=16},{DIM09=M6x14},{DIM10=GN 425-16},{WEIGHT=22},{MAT=SR},{D2X=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Elesa
Description
GN 181 - Handle fastening kit
Bill of material
Handle fastening kit GN 181-ZD-16-M6-SW
CODE
Code
GN.31208
GN.31208
DESCRIPTION
Description
GN 181-ZD-16-M6-SW
GN 181-ZD-16-M6-SW
DIM01
l
34
34
mm
DIM02
d1
16
16
mm
DIM03
d2
M6
M6
DIM04
d3 +0.2/+0.5
6
6
mm
DIM05
b
18
18
mm
DIM06
s
4.5
4.5
mm
DIM07
t
9.5
9.5
mm
DIM08
m
16
16
mm
DIM09
Screws
M6x14
M6x14
DIM10
For handle
GN 425-16
GN 425-16
WEIGHT
Weight
22
22
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求