目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Inclined handles GN 565.7-20-128-A-MT
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
GN 565.2 - GN 565.7
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/gn_565_2_combi/gn_565_7.prj},{NB=Inclined handles GN 565.7-20-128-A-MT},{CODE=GN.27462},{DESCRIPTION=GN 565.7-20-128-A-MT},{DIM01=20},{DIM02=128±0.25},{DIM02X=128},{DIM03=M6},{DIM04=24},{DIM05=13},{DIM06=32},{DIM07=48},{DIM08=50},{DIM09=13.5},{H4=13.500},{DIM10=13},{DIM11=10},{WEIGHT=398},{DIM010=32},{DIM011=125},{KUT=80.000},{R=13},{T=10},{NDM=6.000},{H5=13.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
GN 565.7 - Inclined handles
Bill of material
Inclined handles GN 565.7-20-128-A-MT
CODE
Code
GN.27462
GN.27462
DESCRIPTION
Description
GN 565.7-20-128-A-MT
GN 565.7-20-128-A-MT
DIM01
b1
20
20
mm
DIM02
l
128±0.25
128±0.25
mm
DIM03
d
M6
M6
DIM04
b2
24
24
mm
DIM05
a
13
13
mm
DIM06
h1
32
32
mm
DIM07
h2
48
48
mm
DIM08
h3
50
50
mm
DIM09
h4 +1
13.5
13.5
mm
DIM10
r
13
13
mm
DIM11
t min
10
10
mm
WEIGHT
Weight
398
398
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求