目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Bridge handles M.443/145-SH
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
M.443
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/m_443_combi/167_m443_sh.prj},{NB=Bridge handles M.443/145-SH},{CODE=37146},{DESCRIPTION=M.443/145-SH},{DIM01=142},{DIM02=122±1},{DIM03=6.5},{DIM04=12},{DIM05=41},{DIM06=15},{DIM07=7},{DIM08=26},{DIM09=100},{DIM10=3700},{DIM11=2500},{DIM12=25},{DIM13=14},{WEIGHT=45},{L=142},{F=122.0},{H=41},{B=7.000},{LL=26},{L1=100},{D=6.5},{D1=12.0},{TB=0.450},{H2=15},{R1=4.0},{R2=8},{R3=4.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Elesa
Description
M.443-SH - Bridge handles
Bill of material
Bridge handles M.443/145-SH
CODE
Code
37146
37146
DESCRIPTION
Description
M.443/145-SH
M.443/145-SH
DIM01
L
142
142
mm
DIM02
f
122±1
122±1
mm
DIM03
d
6.5
6.5
mm
DIM04
d1
12
12
mm
DIM05
h
41
41
mm
DIM06
h2
15
15
mm
DIM07
B
7
7
mm
DIM08
l
26
26
mm
DIM09
l1
100
100
mm
DIM10
F1
3700
3700
N
DIM11
F2
2500
2500
N
DIM12
L1
25
25
J
DIM13
L2
14
14
J
WEIGHT
Weight
45
45
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation