您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Edge handles GN 481-30-500-SW
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
GN 481
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/gn_481/gn_481.prj},{NB=Edge handles GN 481-30-500-SW},{D1=30},{L1=500},{A1=18},{A2=9},{D2=32},{H1=34.5},{H2=14.5},{L2=506},{CODE=GN.22921},{DESCRIPTION=GN 481-30-500-SW},{DIM01=30},{DIM02=500},{DIM03=32},{DIM04=18},{DIM05=9},{DIM06=34.5},{DIM07=14.5},{DIM08=506},{WEIGHT=300},{COLOR=0.38,0.38,0.38,0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Elesa
Description
GN 481 - Edge handles
Bill of material
Edge handles GN 481-30-500-SW
CODE
GN.22921
GN.22921
DESCRIPTION
GN 481-30-500-SW
GN 481-30-500-SW
DIM01
d1 -0.5
30
mm
DIM02
l1 +2
500
500
mm
DIM03
d2
32
mm
DIM04
a1
18
mm
DIM05
a2
9
mm
DIM06
h1
34.5
mm
DIM07
h2 -0.1
14.5
mm
DIM08
l2
506
506
mm
WEIGHT
Weight
300
300
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求