目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Knurled grip knobs EKK.21-SST M5-VD
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
EKK-SST-VD
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/ekk_sst_vd/ekk_sst_vd.prj},{NB=Knurled grip knobs EKK.21-SST M5-VD},{CODE=194416},{DESCRIPTION=EKK.21-SST M5-VD},{DIM01=21},{DIM02=18},{DIM03=M5},{NDM=5.000},{DIM04=12.5},{DIM05=10},{DIM06=10.5},{WEIGHT=7},{KDM=4.134}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Elesa
Description
EKK-SST-VD - Knurled grip knobs
Bill of material
Knurled grip knobs EKK.21-SST M5-VD
CODE
Code
194416
194416
DESCRIPTION
Description
EKK.21-SST M5-VD
EKK.21-SST M5-VD
DIM01
D
21
21
mm
DIM02
L
18
18
mm
DIM03
d6H
M5
M5
DIM04
d1
12.5
12.5
mm
DIM05
h
10
10
mm
DIM06
I2
10.5
10.5
mm
WEIGHT
Weight
7
7
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求