目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Knobs GN 676.5-25-M6-A
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
GN 676.5
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/gn_676_5/gn_676_5.prj},{NB=Knobs GN 676.5-25-M6-A},{CODE=GN.29465},{DESCRIPTION=GN 676.5-25-M6-A},{DIM01=25},{DIM02=M6},{DIM03=14.5},{DIM04=22.5},{DIM05=14},{DIM06=12},{WEIGHT=42},{L=22.500},{D1=14.500},{L2=14.000},{NDM=6.000},{KDM=4.917},{VER=1},{L3=2.5},{VER1=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Elesa
Description
GN 676.5 - Knobs
Bill of material
Knobs GN 676.5-25-M6-A
CODE
GN.29465
GN.29465
DESCRIPTION
GN 676.5-25-M6-A
GN 676.5-25-M6-A
DIM01
d1
25
25
mm
DIM02
d2
M6
M6
mm
DIM03
d3
14.5
14.5
mm
DIM04
h1
22.5
22.5
mm
DIM05
h2
14
14
mm
DIM06
tmin
12
12
mm
WEIGHT
Weight
42
42
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求