目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Shaped handles I.126/75 p-M8x25
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
I.126
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/i_126_combi/192_i_126_p.prj},{NB=Shaped handles I.126/75 p-M8x25},{CODE=18211},{DESCRIPTION=I.126/75 p-M8x25},{DIM01=28},{DIM02=75},{DIM03=M8},{DIM04=22},{DIM05=25},{WEIGHT=63},{NDM=8.000},{SIZE=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Elesa
Description
I.126-p - Shaped handles
Bill of material
Shaped handles I.126/75 p-M8x25
CODE
Code
18211
18211
DESCRIPTION
Description
I.126/75 p-M8x25
I.126/75 p-M8x25
DIM01
D
28
28
mm
DIM02
L
75
75
mm
DIM03
d6g
M8
M8
DIM04
d1
22
22
mm
DIM05
l
25
25
mm
WEIGHT
Weight
63
63
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求