目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Cylindrical handles I.680/80-M8 SOFT
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
I.680-SOFT
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/i_680_soft/i_680_soft.prj},{NB=Cylindrical handles I.680/80-M8 SOFT},{CODE=124864},{DESCRIPTION=I.680/80-M8 SOFT},{DIM01=26.5},{DIM02=80},{SIZE=80.000},{DIM03=M8},{DIM04=21.0},{DIM05=55},{DIM06=7},{WEIGHT=46},{NDM=8.000},{KDM=6.647}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Elesa
Description
I.680 SOFT - Cylindrical handles
Bill of material
Cylindrical handles I.680/80-M8 SOFT
CODE
Code
124864
124864
DESCRIPTION
Description
I.680/80-M8 SOFT
I.680/80-M8 SOFT
DIM01
D
26.5
26.5
mm
DIM02
L
80
80
mm
DIM03
d
M8
M8
DIM04
d1
21.0
21.0
mm
DIM05
h
55
55
mm
DIM06
l1
7
mm
WEIGHT
Weight
46
46
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求