目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
T-Handles L.152/80 A-6
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
L.152
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/l_152/176_l_152.prj},{NB=T-Handles L.152/80 A-6},{CODE=32201},{DESCRIPTION=L.152/80 A-6},{DIM01=79},{DIM02=6},{DH8=6.000},{DIM03=-},{NDM=0.000},{KDM=0.000},{DIM04=16},{DIM05=13},{DIM06=25},{DIM07=44},{DIM08=22},{DIM09=18},{DIM10=36},{DIM11=2000},{WEIGHT=66},{SIZE=2.000},{SIZE1=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Elesa
Description
L.152 - T-Handles
Bill of material
T-Handles L.152/80 A-6
CODE
Code
32201
32201
DESCRIPTION
Description
L.152/80 A-6
L.152/80 A-6
DIM01
L
79
79
mm
DIM02
dH8
6
6
mm
DIM03
d6H
-
-
DIM04
d1
16
16
mm
DIM05
d2
13
13
mm
DIM06
h
25
25
mm
DIM07
l
44
44
mm
DIM08
l1
22
22
mm
DIM09
l2
18
18
mm
DIM10
l3
36
36
mm
DIM11
F
2000
2000
N
WEIGHT
Weight
66
66
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求