目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Tapered handles I.222/40 N-10
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
I.222
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/l_222_combi/181_i_222_n.prj},{NB=Tapered handles I.222/40 N-10},{CODE=21111},{DESCRIPTION=I.222/40 N-10},{DIM01=26},{DIM02=42},{DIM03=10},{DIM04=17},{DIM05=30},{WEIGHT=18},{SIZE=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Elesa
Description
I.222-N - Tapered handles
Bill of material
Tapered handles I.222/40 N-10
CODE
Code
21111
21111
DESCRIPTION
Description
I.222/40 N-10
I.222/40 N-10
DIM01
D
26
26
mm
DIM02
L
42
42
mm
DIM03
d
10
10
mm
DIM04
d1
17
17
mm
DIM05
h
30
30
mm
WEIGHT
Weight
18
18
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求