目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Adjustable T-Handles L.652-X/67 p-M6x16
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
L.652-X
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/l_652_x_combi/l_652_x_p.prj},{NB=Adjustable T-Handles L.652-X/67 p-M6x16},{CODE=32752},{DESCRIPTION=L.652-X/67 p-M6x16},{DIM01=67},{DIM02=M6},{DIM03=16},{DIM04=39},{DIM05=42},{DIM06=12},{DIM07=26},{DIM08=1},{DIM09=16},{DIM10=18},{WEIGHT=27},{NDM=6},{S1=16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Elesa
Description
L.652-X-p - Adjustable T-Handles
Bill of material
Adjustable T-Handles L.652-X/67 p-M6x16
CODE
Code
32752
32752
DESCRIPTION
Description
L.652-X/67 p-M6x16
L.652-X/67 p-M6x16
DIM01
L
67
67
mm
DIM02
d6g
M6
M6
DIM03
S
16
16
mm
DIM04
H
39
39
mm
DIM05
H1
42
42
mm
DIM06
d1
12
12
mm
DIM07
h1
26
26
mm
DIM08
h2
1
mm
DIM09
l
16
16
mm
DIM10
Teeth no
18
18
mm
WEIGHT
Weight
27
27
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求