目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Tapered handles P.390/30-10
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
P.390
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/p_390/p390.prj},{NB=Tapered handles P.390/30-10},{CODE=47111},{DESCRIPTION=P.390/30-10},{DIM01=30},{DIM02=34},{DIM03=10},{DIM04=18},{DIM05=19},{DIM06=18},{WEIGHT=20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
P.390 - Tapered handles
Bill of material
Tapered handles P.390/30-10
CODE
Code
47111
47111
DESCRIPTION
Description
P.390/30-10
P.390/30-10
DIM01
D
30
30
mm
DIM02
L
34
34
mm
DIM03
d
10
10
mm
DIM04
d1
18
18
mm
DIM05
d2
19
19
mm
DIM06
h
18
18
mm
WEIGHT
Weight
20
20
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求