目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Spherical knobs PLX.32-N8
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
PLX.
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/plx_combi/plx_n.prj},{NB=Spherical knobs PLX.32-N8},{CODE=50744},{DESCRIPTION=PLX.32-N8},{DIM01=32},{DIM02=29},{DIM03=8},{DIM04=18},{DIM05=17},{WEIGHT=21}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
Company
Elesa
Description
PLX-N - Spherical knobs
Bill of material
Spherical knobs PLX.32-N8
CODE
Code
50744
50744
DESCRIPTION
Description
PLX.32-N8
PLX.32-N8
DIM01
D
32
32
mm
DIM02
L
29
29
mm
DIM03
d
8
8
mm
DIM04
d1
18
18
mm
DIM05
h
17
17
mm
WEIGHT
Weight
21
21
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求