目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lowered direct drive position indicator DD52R-AN-00.009(6)-S-C3 F.20-SST
Elesa
GENERAL CATALOGUE
Rotary controls
Direct drive indicators
DD52R
Powered by
CAD模型選擇
{elesa/general_catalogue/07/3_direct_drive_indicators/dd52r/dd52r_asmtab.prj},{NB=Lowered direct drive position indicator DD52R-AN-00.009(6)-S-C3 F.20-SST},{CODE=CE.91866},{DESCRIPTION=DD52R-AN-00.009(6)-S-C3 F.20-SST},{COL=3},{VERS1=1},{PPATH=dd52r_asmtpl.prj},{WEIGHT=97}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8840
HELP_VARIABLE
Company
Elesa
Description
DD52R - Lowered direct drive position indicator
Bill of material
Lowered direct drive position indicator DD52R-AN-00.009(6)-S-C3 F.20-SST
CODE
Code
CE.91866
CE.91866
DESCRIPTION
Description
DD52R-AN-00.009(6)-S-C3 F.20-SST
DD52R-AN-00.009(6)-S-C3 F.20-SST
WEIGHT
Weight
97
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求