目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Direct drive absolute optical electronic position indicators DE51-A-F.14
Elesa
GENERAL CATALOGUE
Rotary controls
Direct drive indicators
DE51
Powered by
CAD模型選擇
{elesa/general_catalogue/07/3_direct_drive_indicators/de51/de51_asmtab.prj},{NB=Direct drive absolute optical electronic position indicators DE51-A-F.14},{CODE=CE.99121},{DESCRIPTION=DE51-A-F.14},{WEIGHT=125},{PPATH=de51_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
DE51 - Direct drive absolute optical electronic position indicators
Bill of material
Direct drive absolute optical electronic position indicators DE51-A-F.14
CODE
Code
CE.99121
CE.99121
DESCRIPTION
Description
DE51-A-F.14
DE51-A-F.14
WEIGHT
Weight
125
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求