目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Stainless steel spacers GN 6226-34-30-A2-MT-H
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 6226
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_6226/gn_6226_a2.prj},{NB=Stainless steel spacers GN 6226-34-30-A2-MT-H},{CODE=GN.33048},{DESCRIPTION=GN 6226-34-30-A2-MT-H},{DIM01=34},{DIM02=M 8},{DIM03=M 10},{DIM04=30},{DIM05=34.8},{DIM06=30},{WEIGHT=199},{D1=34},{L=30},{LX=26.800},{D2=M8},{D2X=8.000},{D3=M10},{D3X=10.000},{D4=30},{D5=34.8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Elesa
Description
GN 6226-A2 - Stainless steel spacers
Bill of material
Stainless steel spacers GN 6226-34-30-A2-MT-H
CODE
Code
GN.33048
GN.33048
DESCRIPTION
Description
GN 6226-34-30-A2-MT-H
GN 6226-34-30-A2-MT-H
DIM01
d1
34
34
mm
DIM02
d2 Through hole for screw
M 8
M 8
DIM03
d3
M 10
M 10
DIM04
d4
30
30
mm
DIM05
d5
34.8
34.8
mm
DIM06
I ±0.1
30
30
mm
WEIGHT
Weight
199
199
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求