目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Locking elements with threaded pinGN 709.1-20-M10-RRH(0)
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 709.1
gn_709_1_rrh
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_709_1/gn_709_1_rrh/gn_709_1_rrh_asmtab.prj},{NB=Locking elements with threaded pin GN 709.1-20-M10-RRH(0)},{CODE=GN.75936},{DESCRIPTION=GN 709.1-20-M10-RRH},{POS=0},{DIM01=20},{DIM02=M10},{DIM03=10.5},{DIM04=16},{DIM05=18},{DIM06=10},{DIM07=17},{DIM08=25},{WEIGHT=50},{DIM02X=10},{PPATH=gn_709_1_rrh_asmtpl.prj},{SIZE=2.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Elesa
Description
GN 709.1-RRH - Locking elements with threaded pin
Bill of material
Locking elements with threaded pinGN 709.1-20-M10-RRH(0)
CODE
Code
GN.75936
GN.75936
DESCRIPTION
Description
GN 709.1-20-M10-RRH
GN 709.1-20-M10-RRH
POS
Position
DIM01
d1
20
20
DIM02
d2
M10
M10
mm
DIM03
d3
10.5
10.5
mm
DIM04
d4
16
16
mm
DIM05
l2+0.02
18
18
mm
DIM06
l3
10
10
mm
DIM07
sw
17
17
mm
DIM08
Max static load
25
25
N
WEIGHT
Weight
50
50
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求