目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Locking elements with adjustable threaded pin GN 709.3-17-M12-BR(0)
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 709.3
gn_709_3_br
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_709_3/gn_709_3_br/gn_709_3_br_asmtab.prj},{NB=Locking elements with adjustable threaded pin GN 709.3-17-M12-BR(0)},{CODE=GN.76172},{DESCRIPTION=GN 709.3-17-M12-BR},{POS=0},{DIM01=M12},{DIM02=8.6},{DIM03=12.0},{DIM04=35},{DIM05=50.7},{DIM06=17},{DIM07=17},{DIM08=19.0},{DIM09=15},{WEIGHT=57},{DIM01X=12},{PPATH=gn_709_3_br_asmtpl.prj},{FS=2.0},{AS=3.0},{BBOX=7.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Elesa
Description
GN 709.3-BR - Locking elements with adjustable threaded pin
Bill of material
Locking elements with adjustable threaded pin GN 709.3-17-M12-BR(0)
CODE
Code
GN.76172
GN.76172
DESCRIPTION
Description
GN 709.3-17-M12-BR
GN 709.3-17-M12-BR
POS
Position
DIM01
d1
M12
M12
DIM02
d2
8.6
8.6
mm
DIM03
d3
12.0
12.0
mm
DIM04
l1
35
35
mm
DIM05
l2
50.7
50.7
mm
DIM06
sw1
17
17
mm
DIM07
sw2
17
17
mm
DIM08
e
19.0
19.0
mm
DIM09
Max static load
15
15
N
WEIGHT
Weight
57
57
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求