目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Vibration damping elements DVE-53-M10-A-40
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVE
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dve/dve_a.prj},{NB=Vibration damping elements DVE-53-M10-A-40},{CODE=434916},{DESCRIPTION=DVE-53-M10-A-40},{DIM01=96},{DIM02=136},{DIM03=40},{DIM04=M10},{DIM04X=10},{DIM05=11},{DIM06=11.5},{DIM07=2},{DIM08=53},{DIM09=110},{DIM10=855},{DIM11=10},{DIM12=86},{WEIGHT=265}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
Elesa
Description
DVE-A - Vibration damping elements
Bill of material
Vibration damping elements DVE-53-M10-A-40
CODE
Code
434916
434916
DESCRIPTION
Description
DVE-53-M10-A-40
DVE-53-M10-A-40
DIM01
B
96
96
mm
DIM02
L
136
136
mm
DIM03
H
40
40
mm
DIM04
Ø d G7
M10
M10
mm
DIM05
h1
11
11
mm
DIM06
d1
11.5
11.5
mm
DIM07
h2
2
2
mm
DIM08
d2
53
53
mm
DIM09
f
110
110
mm
DIM10
Max load
855
855
N
DIM11
Max. deflection
10
10
mm
DIM12
Stiffness
86
86
N/mm
WEIGHT
Weight
265
265
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求