目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ELESA-Bevel Gear Boxes GN 3971-24-L-10-AN
Elesa
GENERAL CATALOGUE
Machine elements
Transmission elements
GN 3971
Powered by
CAD模型選擇
{elesa/general_catalogue/09/7_transmission_elements/gn_3971/gn_3971.prj},{NB=ELESA-Bevel Gear Boxes GN 3971-24-L-10-AN},{CODE=GN.21905},{DESCRIPTION=GN 3971-24-L-10-AN},{DIM01=10},{DIM02=11.8},{DIM03=19},{DIM04=4.1},{DIM05=M 4},{DIM06=M 4},{DIM07=M 4},{DIM08=24},{DIM09=4},{DIM10=42},{DIM11=16},{DIM12=12},{DIM13=3},{DIM14=1.5},{DIM16=2},{DIM17=18},{DIM18=30},{DIM19=8},{DIM20=12},{DIM21=18},{DIM22=16},{WEIGHT=144},{D1=10.000},{D3=11.800},{D2=19.000},{D4=4.100},{D5=4.000},{D6=4.000},{D7=4.000},{B1=24.000},{B2=4.000},{L1=42.000},{L2=16.000},{L3=12.000},{L4=3.000},{H=1.500},{T1=2.000},{T2=18.000},{M1=30.000},{M2=8.000},{M3=12.000},{M4=18.000},{M5=16.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Elesa
Description
GN 3971 - ELESA-Bevel Gear Boxes
Bill of material
ELESA-Bevel Gear Boxes GN 3971-24-L-10-AN
CODE
Code
GN.21905
GN.21905
DESCRIPTION
Description
GN 3971-24-L-10-AN
GN 3971-24-L-10-AN
DIM01
d1 j6
10
10
mm
DIM02
d3
11.8
11.8
mm
DIM03
d2
19
19
mm
DIM04
d4
4.1
4.1
mm
DIM05
d5
M 4
M 4
mm
DIM06
d6
M 4
M 4
mm
DIM07
d7
M 4
M 4
mm
DIM08
b1
24
24
mm
DIM09
b2
4
4
mm
DIM10
l1
42
42
mm
DIM11
l2
16
16
mm
DIM12
l3
12
12
mm
DIM13
l4
3
3
mm
DIM14
h
1.5
1.5
mm
DIM16
t1
2
2
mm
DIM17
t2
18
18
mm
DIM18
m1
30
30
mm
DIM19
m2
8
8
mm
DIM20
m3
12
12
mm
DIM21
m4
18
18
mm
DIM22
m5
16
16
mm
WEIGHT
Weight
144
144
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求