目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Spur Gears ZCP-1.5-35
Elesa
GENERAL CATALOGUE
Machine elements
Transmission elements
ZCP
Powered by
CAD模型選擇
{elesa/general_catalogue/09/7_transmission_elements/zcp/zcp_1_5.prj},{NB=Spur Gears ZCP-1.5-35},{CODE=555835},{DESCRIPTION=ZCP-1.5-35},{DIM01=1.5},{DIM02=35},{DIM03=52.5},{DIM04=55.5},{DIM05=23},{DIM06=10},{DIM07=24.0},{DIM08=42},{DIM08X=42.0},{DIM09=12},{DIM10=218.5},{WEIGHT=32},{TN=27}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 41
HELP_VARIABLE
Company
Elesa
Description
ZCP-1.5 - Spur Gears
Bill of material
Spur Gears ZCP-1.5-35
CODE
Code
555835
555835
DESCRIPTION
Description
ZCP-1.5-35
ZCP-1.5-35
DIM01
Module M
1.5
DIM02
No. of teeth Z
35
35
DIM03
Dp
52.5
52.5
mm
DIM04
D
55.5
55.5
mm
DIM05
L
23
23
mm
DIM06
d
10
10
mm
DIM07
d1
24.0
24.0
mm
DIM08
d2
42
42
DIM09
l1
12
12
mm
DIM10
Max. torgue
218.5
218.5
Ncm
WEIGHT
Weight
32
32
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求