目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Bases for levelling feet LV.F-100-PP-24
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
BASE_LS_A_PP_LV_F_PP
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/base_ls_a_pp_lv_f_pp/lv_f_pp.prj},{NB=Bases for levelling feet LV.F-100-PP-24},{CODE=390342},{DESCRIPTION=LV.F-100-PP-24},{DIM01=100},{DIM02=12.5},{DIM03=24},{DIM04=24},{DIM05=23},{DIM06=9.0},{DIM07=-},{DIM08=70},{DIM09=5000},{WEIGHT=85},{VER=3},{VER1=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
BASE LS.A-PP - LV.F-PP - Bases for levelling feet
Bill of material
Bases for levelling feet LV.F-100-PP-24
CODE
Code
390342
390342
DESCRIPTION
Description
LV.F-100-PP-24
LV.F-100-PP-24
DIM01
D
100
100
mm
DIM02
d1
12.5
12.5
DIM03
d2
24
mm
DIM04
h
24
mm
DIM05
h1
23
DIM06
h2
9.0
mm
DIM07
h3
-
-
mm
DIM08
f
70
70
mm
DIM09
Max. limit static load
5000
5000
WEIGHT
Weight
85
85
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求