目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Base GN 37.1-100-R20-B
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
GN 37.1
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/gn37_1/gn37_1_b.prj},{NB=Base GN 37.1-100-R20-B},{CODE=GN.33282},{DESCRIPTION=GN 37.1-100-R20-B},{DIM01=100},{DIM02=R20},{DIM03=25.5},{DIM04=13.0},{DIM05=17.5},{DIM06=4.6},{DIM07=4},{DIM08=30},{WEIGHT=489},{DX=13.750},{RX=2.500},{LX=47.044},{HX=5.561},{HX2=32.900},{RX2=20.000},{DX2=41.000},{DX3=47.250},{HX3=3.800},{HX4=8.000},{D4X=38.000},{D5X=14.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Elesa
Description
GN 37.1-B - Base
Bill of material
Base GN 37.1-100-R20-B
CODE
Code
GN.33282
GN.33282
DESCRIPTION
Description
GN 37.1-100-R20-B
GN 37.1-100-R20-B
DIM01
d1
100
100
mm
DIM02
r
R20
R20
mm
DIM03
d2
25.5
25.5
mm
DIM04
d3
13.0
13.0
mm
DIM05
l1
17.5
17.5
mm
DIM06
l2
4.6
4.6
mm
DIM07
s
4
4
mm
DIM08
Static load
30
30
kN
WEIGHT
Weight
489
489
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求