目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ELESA-Levelling feet GN 17-80-M10-60-C3-SK (0)
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
GN 17
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/gn_17/gn17_sk_asmtab.prj},{NB=ELESA-Levelling feet GN 17-80-M10-60-C3-SK (0)},{CODE=GN.20316},{DESCRIPTION=GN 17-80-M10-60-C3-SK},{ROT=0},{DIM01=80},{DIM02=M10},{DIM03=33},{DIM04=60},{DIM05=2},{DIM06=17},{DIM07=26},{DIM08=14},{WEIGHT=219},{D1=60},{D2=M12},{L1=80},{L1X=80},{L2=-},{L2X=0},{L3=-},{L3X=0},{D3=-},{D3X=0},{H1=31},{H1X=31},{H2=-},{H2X=0},{H3=-},{H3X=0},{L4=-},{L4X=0},{L5=-},{L5X=0},{L6X=0},{S=2},{SW1=17},{SW2=-},{SW4=-},{SW5=-},{SW6=-},{SW1X=17},{SW2X=0},{SW4X=0},{SW5X=0},{SW6X=0},{W=32},{AUSF=S - ohne Mutter},{VER=1},{MAT=Edelstahl},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn17_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 33
HELP_VARIABLE
Company
Elesa
Description
GN 17-SK - ELESA-Levelling feet
Bill of material
ELESA-Levelling feet GN 17-80-M10-60-C3-SK (0)
CODE
Code
GN.20316
GN.20316
DESCRIPTION
Description
GN 17-80-M10-60-C3-SK
GN 17-80-M10-60-C3-SK
ROT
Rotation
°
DIM01
d1
80
80
mm
DIM02
d2
M10
M10
mm
DIM03
h1
33
33
mm
DIM04
l1
60
60
mm
DIM05
s
2
mm
DIM06
sw1
17
mm
DIM07
w
26
26
°
DIM08
Static load
14
14
kN
WEIGHT
Weight
219
219
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求