目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ELESA-Levelling feet GN 17-80-M24-179-C3-W (01)
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
GN 17
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/gn_17/gn17_w_asmtab.prj},{NB=ELESA-Levelling feet GN 17-80-M24-179-C3-W (01)},{CODE=GN.20473},{DESCRIPTION=GN 17-80-M24-179-C3-W},{ROT=0},{POS=1},{DIM01=80},{DIM02=M24},{DIM03=35},{DIM04=179},{DIM05=67},{DIM06=67},{DIM07=42},{DIM08=2},{DIM09=20},{DIM10=30},{DIM11=26},{DIM12=36},{WEIGHT=920},{D1=80},{W=26},{D2=M24},{L1=-},{L1X=0},{L2=-},{L2X=0},{L3=179},{L3X=179},{D3=35},{D3X=35},{H1=-},{H1X=0},{H2=-},{H2X=0},{H3=-},{H3X=0},{L4=67},{L4X=67},{L5=67},{L5X=67},{L6X=42},{S=2},{SW1=-},{SW2=-},{SW4=-},{SW5=20},{SW6=30},{SW1X=0},{SW2X=0},{SW4X=0},{SW5X=20},{SW6X=30},{PPATH=gn17_w_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 26
HELP_VARIABLE
Company
Elesa
Description
GN 17-W - ELESA-Levelling feet
Bill of material
ELESA-Levelling feet GN 17-80-M24-179-C3-W (01)
CODE
Code
GN.20473
GN.20473
DESCRIPTION
Description
GN 17-80-M24-179-C3-W
GN 17-80-M24-179-C3-W
ROT
Rotation
°
POS
Position
closed
open
closed
open
mm
DIM01
d1
80
80
mm
DIM02
d2
M24
M24
mm
DIM03
d3
35
35
mm
DIM04
l3
179
179
mm
DIM05
l4
67
67
mm
DIM06
l5
67
67
mm
DIM07
l6
42
42
mm
DIM08
s
2
mm
DIM09
sw5
20
20
mm
DIM10
sw6
30
30
mm
DIM11
w
26
26
°
DIM12
Static load
36
36
kN
WEIGHT
Weight
920
920
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求