目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ELESA-Levelling feet GN 19-80-M24-235-A (01)
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
GN 19
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/gn_19/gn19_a_asmtab.prj},{NB=ELESA-Levelling feet GN 19-80-M24-235-A (01)},{CODE=GN.21526},{DESCRIPTION=GN 19-80-M24-235-A},{ROT=0},{POS=1},{DIM01=80},{DIM02=M24},{DIM03=36},{DIM04=235},{DIM05=29},{DIM06=35},{DIM07=24},{DIM08=30},{DIM09=15},{WEIGHT=1157},{D1=80},{D2=M24},{D2X=24},{L1=235},{D3=36},{L2=29},{K=69},{SW1=24},{SW2=30},{PPATH=gn19_a_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Elesa
Description
GN 19 - ELESA-Levelling feet
Bill of material
ELESA-Levelling feet GN 19-80-M24-235-A (01)
CODE
Code
GN.21526
GN.21526
DESCRIPTION
Description
GN 19-80-M24-235-A
GN 19-80-M24-235-A
ROT
Rotation
°
POS
closed
open
closed
open
mm
DIM01
d1
80
80
mm
DIM02
d2
M24
M24
mm
DIM03
d3
36
36
mm
DIM04
l1
235
235
mm
DIM05
l2
29
29
mm
DIM06
l3
35
mm
DIM07
sw1
24
24
mm
DIM08
sw2
30
30
mm
DIM09
Static load
15
15
kN
WEIGHT
Weight
1157
1157
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求