目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ELESA-Levelling feet LS.A-60-14-STP-M12x99 (0)
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LS.A-STP
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/ls_a_stp/ls_a_stp_asmtab.prj},{NB=ELESA-Levelling feet LS.A-60-14-STP-M12x99 (0)},{CODE=344733},{DESCRIPTION=LS.A-60-14-STP-M12x99},{ROT=0},{DIM01=60},{DIM02=M12},{DIM03=132},{DIM04=-},{DIM05=99},{DIM06=33},{DIM07=7},{DIM08=24},{DIM09=16},{DIM10=5},{DIM11=14},{DIM12=7000},{WEIGHT=52.5},{NDM=12.000},{L=134.000},{L1=0.000},{TYPE=LS.A-STP},{PPATH=ls_a_stp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 80
HELP_VARIABLE
Company
Elesa
Description
LS.A-STP - ELESA-Levelling feet
Bill of material
ELESA-Levelling feet LS.A-60-14-STP-M12x99 (0)
CODE
Code
344733
344733
DESCRIPTION
Description
LS.A-60-14-STP-M12x99
LS.A-60-14-STP-M12x99
ROT
Rotation
°
DIM01
D
60
60
mm
DIM02
d
M12
M12
DIM03
L
132
132
mm
DIM04
L1
-
-
DIM05
l
99
99
mm
DIM06
l1
33
33
mm
DIM07
l2
7
7
mm
DIM08
h
24
24
mm
DIM09
s
16
mm
DIM10
s1
5
5
mm
DIM11
Articulation Ø
14
mm
DIM12
Max limit static load
7000
7000
N
WEIGHT
Weight
52.5
52.5
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求