目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Spherical joint SJF-14-M8
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
SJF
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/sjf/sjf.prj},{NB=Spherical joint SJF-14-M8},{CODE=300015},{DESCRIPTION=SJF-14-M8},{DIM01=14},{DIM02=M8},{DIM03=21},{DIM04=10},{DIM05=16},{DIM06=6},{WEIGHT=5},{D1=8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
SJF - Spherical joint
Bill of material
Spherical joint SJF-14-M8
CODE
Code
300015
300015
DESCRIPTION
Description
SJF-14-M8
SJF-14-M8
DIM01
D
14
14
mm
DIM02
d1
M8
M8
DIM03
h
21
21
mm
DIM04
h1
10
10
mm
DIM05
s
16
16
mm
DIM06
Maximum tightening torque for the screw
6
6
Nm
WEIGHT
Weight
5
5
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求