目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Clamping kit GN 511-M5-20
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Connecting clamps
GN 511
Powered by
CAD模型選擇
{elesa/general_catalogue/10/3_connecting_clamps/gn_511/gn_511.prj},{NB=Clamping kit GN 511-M5-20},{CODE=GN.23095},{DESCRIPTION=GN 511-M5-20},{DIM01=M5},{DIM02=9.0},{DIM03=30},{DIM04=20},{DIM05=14.0},{DIM06=6.0},{DIM07=24.5},{DIM08=30.5},{WEIGHT=40},{NORMNR=GN 511},{D1=M5},{NDM=5},{D2=9.0},{L1=30},{L2=20},{L3=14.0},{L4=6.0},{H1=24.5},{H2=30.5},{A=4.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Elesa
Description
GN 511 - Clamping kit
Bill of material
Clamping kit GN 511-M5-20
CODE
Code
GN.23095
GN.23095
DESCRIPTION
Description
GN 511-M5-20
GN 511-M5-20
DIM01
d1
M5
M5
DIM02
d2
9.0
9.0
mm
DIM03
l1
30
30
mm
DIM04
l2
20
20
mm
DIM05
l3
14.0
14.0
mm
DIM06
l4
6.0
6.0
mm
DIM07
h1
24.5
mm
DIM08
h2
30.5
30.5
mm
WEIGHT
Weight
40
40
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求