目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Flanged bolts MSM-P-12-39
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Connecting clamps
MSM-P
Powered by
CAD模型選擇
{elesa/general_catalogue/10/3_connecting_clamps/msm-p/msm-p.prj},{NB=Flanged bolts MSM-P-12-39},{CODE=500411},{DESCRIPTION=MSM-P-12-39},{DIM01=12},{DIM02=M5},{DIM03=38.0},{DIM04=16},{DIM05=39.0},{DIM06=8},{DIM07=27},{WEIGHT=64},{DIM06X=5},{DIM06Y=5.5},{DK=8.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Elesa
Description
MSM-P - Flanged bolts
Bill of material
Flanged bolts MSM-P-12-39
CODE
Code
500411
500411
DESCRIPTION
Description
MSM-P-12-39
MSM-P-12-39
DIM01
d
12
12
mm
DIM02
d1
M5
M5
DIM03
D
38.0
38.0
mm
DIM04
B
16
16
mm
DIM05
l
39.0
39.0
mm
DIM06
l1
8
8
mm
DIM07
f
27
27
mm
WEIGHT
Weight
64
64
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求