目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Device clamps MSR.60-TC
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Connecting clamps
MSR.
Powered by
CAD模型選擇
{elesa/general_catalogue/10/3_connecting_clamps/msr/device_clamps.prj},{NB=Device clamps MSR.60-TC},{CODE=440033},{DESCRIPTION=MSR.60-TC},{DIM01=300},{WEIGHT=19},{VERS=43}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Elesa
Description
MSR.60-TA-TB-TC-TD-TE-TF - Device clamps
Bill of material
Device clamps MSR.60-TC
CODE
Code
440033
440033
DESCRIPTION
Description
MSR.60-TC
MSR.60-TC
DIM01
Pull out resistance
300
N
WEIGHT
Weight
19
19
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求