目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Latch clamps with safety device MTB.320-T5-TG(0)
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MTB.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mtb/mtb_asmtab.prj},{NB=Latch clamps with safety device MTB.320-T5-TG(0)},{POS=0},{DIM01=19},{DIM04=6.7},{CODEX=GG.AL580},{CODETGX=GG.AL581},{CODETUX=GG.AL582},{CODETTX=GG.AL583},{DESCRIPTIONX=MTB.320-T5},{ACCESSORIVIS=TG},{L1X=153},{H1X=38.5},{H1TGX=30.0},{H1TTX=30.0},{H1TUX=28.0},{B1X=40},{B1TGX=35},{B1TTX=35},{B1TUX=38},{B2X=44},{B2TGX=34},{B2TTX=18},{B2TUX=18},{M1X=19.0},{M1TGX=19},{M1TTX=19},{M1TUX=25.4},{M2X=32.0},{M2TGX=22.3},{SX=3.0},{FHX=40000},{D1X=M8},{D1XX=8},{LX=34},{RTGX=76.5},{RTTX=76.5},{RTUX=76.25},{WX=295},{WTGX=386},{WTTX=367},{WTUX=379},{PPATH=mtb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Elesa
Description
MTB. - Latch clamps with safety device
Bill of material
Latch clamps with safety device MTB.320-T5-TG(0)
CODE
Code
GG.AL581
GG.AL581
DESCRIPTION
Description
MTB.320-T5-TG
MTB.320-T5-TG
POS
Position
°
DIM01
a
19
19
mm
DIM02
b1
35
35
mm
DIM03
b2
34
34
mm
DIM04
d
6.7
6.7
mm
DIM05
d1
M8
M8
mm
DIM06
h1
30.0
30.0
mm
DIM07
l
34
34
mm
DIM08
l1
-
-
mm
DIM09
m1
19.0
19.0
mm
DIM10
m2
22.3
22.3
mm
DIM11
s
-
-
mm
DIM12
r
76.5
76.5
mm
DIM13
FH
-
-
N
WEIGHT
Weight
386
386
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求