目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Pneumatic clamps heavy-duty series PPD.1000-EPVM (0)
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
PPD.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/ppd/epv_asmtab.prj},{NB=Pneumatic clamps heavy-duty series PPD.1000-EPVM (0)},{MODELLO=1000/EPVM},{EQUIPAGGIAMENTO=Cilindro pneumatico magnetico},{A=215},{B=355},{C=-},{D=80},{E=90},{F=80},{G=50},{H=50},{I=130},{L=25},{M=20},{N=13},{O=102},{P=-},{Q=10,5},{R=1/4\"},{FH=1000},{FS=340},{GR=6500},{PPATH=epv_asmtpl.prj},{CODE=GG.AO605},{DESCRIPTION=PPD.1000-EPVM},{POS=0},{DIM01=102},{DIM02=90},{DIM03=80},{DIM04=20},{DIM05=10.5},{DIM06=G1/4},{DIM07=355},{DIM08=130},{DIM09=25},{DIM10=215},{DIM11=80},{DIM12=50},{DIM13=50},{DIM14=-},{DIM15=-},{DIM16=13},{DIM17=10000},{DIM18=3400},{WEIGHT=6500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Elesa
Description
PPD. - Pneumatic clamps heavy-duty series
Bill of material
Pneumatic clamps heavy-duty series PPD.1000-EPVM (0)
CODE
Code
GG.AO605
GG.AO605
DESCRIPTION
Description
PPD.1000-EPVM
PPD.1000-EPVM
POS
Position
°
DIM01
b1
102
102
mm
DIM02
b2
90
90
mm
DIM03
b3
80
80
mm
DIM04
b4
20
mm
DIM05
d1
10.5
10.5
mm
DIM06
d2
G1/4
G1/4
DIM07
h1
355
355
mm
DIM08
h2
130
130
mm
DIM09
h3
25
25
mm
DIM10
l1
215
215
mm
DIM11
l2
80
80
mm
DIM12
m1
50
50
mm
DIM13
m2
50
50
mm
DIM14
m3
-
-
mm
DIM15
m4
-
-
mm
DIM16
s
13
13
mm
DIM17
FH
10000
10000
N
DIM18
FS
3400
3400
N
WEIGHT
Weight
6500
6500
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求