目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
U-shaped pulling hooks for pulling hook clamps TRU.M8-38-143
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
TRU.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/tru_combi/tru_asmtab.prj},{NB=U-shaped pulling hooks for pulling hook clamps TRU.M8-38-143},{CODE=GG.AX563},{DESCRIPTION=TRU.M8-38-143},{DIM01=7.2},{DIM02=M8},{DIM03=143.0},{DIM04=56.0},{DIM05=38},{WEIGHT=8},{D2X=8.000},{P=1.250},{PPATH=tru_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Elesa
Description
TRU - U-shaped pulling hooks for pulling hook clamps
Bill of material
U-shaped pulling hooks for pulling hook clamps TRU.M8-38-143
CODE
Code
GG.AX563
GG.AX563
DESCRIPTION
Description
TRU.M8-38-143
TRU.M8-38-143
DIM01
d1
7.2
7.2
mm
DIM02
d2
M8
M8
mm
DIM03
L
143.0
143.0
mm
DIM04
l1
56.0
56.0
mm
DIM05
m1
38
38
mm
WEIGHT
Weight
8
8
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求