目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Oil plugs GN 742.5-40-G1-O-1
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
GN 742.5
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/gn_742_5/gn_742_5_o.prj},{NB=Oil plugs GN 742.5-40-G1-O-1},{CODE=GN.72083},{DESCRIPTION=GN 742.5-40-G1-O-1},{DIM01=40},{DIM02=G 1},{DIM02X=33.249},{DIM03=M 5},{DIM03X=5.000},{DIM04=19.5},{DIM05=11.0},{DIM06=32},{DIM07=37.0},{DIM08=8},{WEIGHT=136},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Elesa
Description
GN 742.5-O - Oil plugs
Bill of material
Oil plugs GN 742.5-40-G1-O-1
CODE
Code
GN.72083
GN.72083
DESCRIPTION
Description
GN 742.5-40-G1-O-1
GN 742.5-40-G1-O-1
DIM01
d1
40
40
mm
DIM02
d2
G 1
G 1
DIM03
d3
M 5
DIM04
l1
19.5
19.5
mm
DIM05
l2
11.0
11.0
mm
DIM06
s
32
32
mm
DIM07
e
37.0
37.0
mm
DIM08
t
8
mm
WEIGHT
Weight
136
136
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求