目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Oil level indicators GN 743.8-32-R11/4-A
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Level indicators
GN 743.8
Powered by
CAD模型選擇
{elesa/general_catalogue/13/3_level_indicators/gn_743_8/gn_743_8.prj},{NB=Oil level indicators GN 743.8-32-R11/4-A},{NORMNR=GN 743.8},{D1=32.000},{D2=R 1 1/4},{A=12.700},{D3=42.000},{D4=Rp 1 1/4},{E=53.000},{L1=24.000},{L2=9.000},{L3=19.100},{S=44.500},{P=2.309},{ND=41.910},{CH1=2.200},{XG=2.800},{XRF=18.000},{XRF1=3.000},{VERS=1.000},{CODE=GN.37499},{DESCRIPTION=GN 743.8-32-R11/4-A},{DIM01=32},{DIM02=R 1 1/4},{DIM03=42},{DIM04=Rp 1 1/4},{DIM05=12.7},{DIM06=53.0},{DIM07=24},{DIM08=9},{DIM09=19.1},{DIM10=44.5},{DIM11=2.309},{WEIGHT=149}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Elesa
Description
GN 743.8 - Oil level indicators
Bill of material
Oil level indicators GN 743.8-32-R11/4-A
CODE
Code
GN.37499
GN.37499
DESCRIPTION
Description
GN 743.8-32-R11/4-A
GN 743.8-32-R11/4-A
DIM01
d1
32
32
mm
DIM02
d2
R 1 1/4
R 1 1/4
DIM03
d3
42
42
mm
DIM04
d4
Rp 1 1/4
Rp 1 1/4
DIM05
a
12.7
12.7
mm
DIM06
e
53.0
53.0
mm
DIM07
l1
24
24
mm
DIM08
l2
9
9
mm
DIM09
l3
19.1
19.1
mm
DIM10
s
44.5
44.5
mm
DIM11
p
2.309
2.309
mm
WEIGHT
Weight
149
149
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求