目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Castors with steel bracket RE.F5-125-SSL-H-ESD
Elesa
GENERAL CATALOGUE
Wheels
Injected polyurethane wheels
RE-F5-H-ESD
Powered by
CAD模型選擇
{elesa/general_catalogue/14/1_injected_polyurethane_wheels/re_f5_h_esd/re_f5_h_esd_asmtab.prj},{NB=Castors with steel bracket RE.F5-125-SSL-H-ESD},{CODE=451701-ESD},{DESCRIPTION=RE.F5-125-SSL-H-ESD},{DIM01=125},{DIM02=45},{DIM03=60},{DIM04=35},{DIM05=161},{DIM06=100},{DIM07=85},{DIM08=9},{DIM09=75},{DIM10=80},{DIM11=48},{DIM12=-},{DIM13=2800},{DIM14=3500},{WEIGHT=1390},{VERS=3},{VER=3},{VER1=1},{PPATH=assemblies/re_f5_h_esd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Elesa
Description
RE.F5-H-ESD - Castors with steel bracket
Bill of material
Castors with steel bracket RE.F5-125-SSL-H-ESD
CODE
Code
451701-ESD
451701-ESD
DESCRIPTION
Description
RE.F5-125-SSL-H-ESD
RE.F5-125-SSL-H-ESD
DIM01
D
125
125
mm
DIM02
l1
45
45
mm
DIM03
l2
60
60
mm
DIM04
l3
35
35
mm
DIM05
H
161
161
mm
DIM06
B
100
100
mm
DIM07
L
85
85
mm
DIM08
s
9
9
mm
DIM09
b1
75
75
mm
DIM10
b2
80
80
mm
DIM11
b3
48
48
mm
DIM12
R
-
-
mm
DIM13
Rolling resistance
2800
2800
N
DIM14
Dynamic carrying capacity
3500
3500
N
WEIGHT
Weight
1390
1390
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求