目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Wheels for the community RE.C7-050-RBL
Elesa
GENERAL CATALOGUE
Wheels
Rubber wheels
RE.C7
Powered by
CAD模型選擇
{elesa/general_catalogue/14/3_rubber_wheels/re_c7/re_c7_asmtab.prj},{NB=Wheels for the community RE.C7-050-RBL},{CODE=452081},{DESCRIPTION=RE.C7-050-RBL},{DIM01=50},{DIM02=8},{DIM03=18},{DIM04=21},{DIM05=350},{WEIGHT=60},{LX=21.000},{PPATH=re_c7_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
RE.C7 - Wheels for the community
Bill of material
Wheels for the community RE.C7-050-RBL
CODE
Code
452081
452081
DESCRIPTION
Description
RE.C7-050-RBL
RE.C7-050-RBL
DIM01
D
50
50
mm
DIM02
d
8
mm
DIM03
l3
18
18
mm
DIM04
l4
21
21
mm
DIM05
Dynamic carrying capacity
350
350
N
WEIGHT
Weight
60
60
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求