目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Vulcanised rubber wheels RE.E2-125-RBL
Elesa
GENERAL CATALOGUE
Wheels
Rubber wheels
RE.E2
Powered by
CAD模型選擇
{elesa/general_catalogue/14/3_rubber_wheels/re_e2/re_e2.prj},{NB=Vulcanised rubber wheels RE.E2-125-RBL},{CODE=449512},{DESCRIPTION=RE.E2-125-RBL},{DIM01=125},{DIM02=15},{DIM03=37.5},{DIM04=44},{DIM05=2250},{DIM06=850},{DIM07=1100},{WEIGHT=410},{ANGLE=3.000},{R1=3.000},{LX=5.000},{HX=1.000},{DDX=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Elesa
Description
RE.E2 - Vulcanised rubber wheels
Bill of material
Vulcanised rubber wheels RE.E2-125-RBL
CODE
Code
449512
449512
DESCRIPTION
Description
RE.E2-125-RBL
RE.E2-125-RBL
DIM01
D
125
125
mm
DIM02
d
15
15
mm
DIM03
l3
37.5
37.5
mm
DIM04
l4
44
44
mm
DIM05
Static load
2250
2250
N
DIM06
Rolling resistance
850
850
N
DIM07
Dynamic carrying capacity
1100
1100
N
WEIGHT
Weight
410
410
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求