目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Screws and nuts for TCC TCC-KV-M6
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
TCC-KV
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/tcc_kv/tcc_kv_asmtab.prj},{NB=Screws and nuts for TCC TCC-KV-M6},{CODE=600706},{DESCRIPTION=TCC-KV-M6},{DIM01=M6},{D=6},{DIM02=10},{DIM03=6},{DIM04=18},{DIM05=6},{DIM06=10},{WEIGHT=8},{PPATH=tcc_kv_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Elesa
Description
TCC-KV - Screws and nuts for TCC
Bill of material
Screws and nuts for TCC TCC-KV-M6
CODE
Code
600706
600706
DESCRIPTION
Description
TCC-KV-M6
TCC-KV-M6
DIM01
d
M6
M6
mm
DIM02
d1
10
10
mm
DIM03
h
6
6
mm
DIM04
l
18
18
mm
DIM05
l1
6
6
mm
DIM06
s
10
10
mm
WEIGHT
Weight
8
8
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求