目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Pressed steel spoked handwheels GN 227.2-250-B3/4-A
Elesa
INCH CATALOGUE
Operating Elements
Spoked handwheels
GN 227.2
GN 227.2-A (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/01/1_spoke_handwheels/gn_227_2_combi/gn_227_2/gn_227_2.prj},{NB=Pressed steel spoked handwheels GN 227.2-250-B3/4-A},{CODE=GN.925301},{DESCRIPTION=GN 227.2-250-B3/4-A},{DIM01=9.84},{DIM02=0.750},{DIM03=-},{DIM04=1.77},{DIM05=1.18},{DIM06=1.10},{DIM07=2.05},{DIM08=5},{DIM09=0.12},{WEIGHT=3.26},{DH9=0.750},{SH11=0.000},{TIP=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Elesa
Description
GN 227.2-A-1 - Pressed steel spoked handwheels
Bill of material
Pressed steel spoked handwheels GN 227.2-250-B3/4-A
CODE
Code
GN.925301
GN.925301
DESCRIPTION
Description
GN 227.2-250-B3/4-A
GN 227.2-250-B3/4-A
DIM01
d1
9.84
9.84
Inch
DIM02
d2
0.750
0.750
Inch
DIM03
s
-
-
Inch
DIM04
d3
1.77
1.77
Inch
DIM05
b
1.18
1.18
Inch
DIM06
l1
1.10
1.10
Inch
DIM07
l2
2.05
2.05
Inch
DIM08
Spokes
5
5
DIM09
Thickness stainless steel
0.12
0.12
WEIGHT
Weight
3.26
3.26
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求