目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Spoked handwheels VRTP.100-P+I-SST-3/8
Elesa
INCH CATALOGUE
Operating Elements
Spoked handwheels
VRTP-P-SST
VRTP-P+I-SST (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/01/1_spoke_handwheels/vrtp_p_combi/vrtp_p_i_sst/vrtp_p_i_sst_asmtab.prj},{NB=Spoked handwheels VRTP.100-P+I-SST-3/8},{CODE=979161-R},{DESCRIPTION=VRTP.100-P+I-SST-3/8},{DIM01=3.90},{DIM02=0.375},{DIM03=1.46},{DIM04=0.79},{DIM05=0.71},{DIM06=0.63},{DIM07=0.81},{DIM08=1.00},{DIM09=0.67},{DIM10=2.36},{DIM11=1.46},{DIM12=0.500},{DIM13=0.375},{DIM14=0.421},{DIM15=3/32},{DIM16=39.8},{DIM17=5.2},{WEIGHT=0.32},{M=0.250},{PPATH=vrtp_p_i_sst_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Elesa
Description
VRTP-P+I-SST-1 - Spoked handwheels
Bill of material
Spoked handwheels VRTP.100-P+I-SST-3/8
CODE
Code
979161-R
979161-R
DESCRIPTION
Description
VRTP.100-P+I-SST-3/8
VRTP.100-P+I-SST-3/8
DIM01
D
3.90
3.90
Inch
DIM02
d
0.375
0.375
Inch
DIM03
L
1.46
1.46
Inch
DIM04
B
0.79
0.79
Inch
DIM05
d1
0.71
0.71
Inch
DIM06
d2
0.63
0.63
Inch
DIM07
d3
0.81
0.81
Inch
DIM08
d4
1.00
1.00
Inch
DIM09
h
0.67
0.67
Inch
DIM10
H
2.36
2.36
Inch
DIM11
R
1.46
1.46
Inch
DIM12
d'
0.500
0.500
Inch
DIM13
d''
0.375
0.375
Inch
DIM14
t
0.421
0.421
Inch
DIM15
b
3/32
3/32
DIM16
C
39.8
39.8
N*m
DIM17
L
5.2
5.2
J
WEIGHT
Weight
0.32
0.32
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求