目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Solid handwheels with fold-away handle VDS.200+IR A-5/8(0)
Elesa
INCH CATALOGUE
Operating Elements
Solid handwheels
VDS. (inch sizes)
VDS+IR (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/01/2_solid_handwheels/vds_combi/vds_ir/vds_ir_asmtab.prj},{NB=Solid handwheels with fold-away handle VDS.200+IR A-5/8(0)},{CODE=972861-R},{DESCRIPTION=VDS.200+IR A-5/8},{POS=0},{DIM01=7.87},{DIM02=0.625},{DIM03=2.09},{DIM04=1.57},{DIM05=1.50},{DIM06=1.73},{DIM07=1.97},{DIM08=1.57},{DIM09=0.55},{DIM10=1.42},{DIM11=0.51},{DIM12=3.54},{DIM13=3.19},{DIM14=236.0},{DIM15=19.9},{WEIGHT=1.57},{VERS=2},{PPATH=vds_ir_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Elesa
Description
VDS+IR - Solid handwheels with fold-away handle
Bill of material
Solid handwheels with fold-away handle VDS.200+IR A-5/8(0)
CODE
Code
972861-R
972861-R
DESCRIPTION
Description
VDS.200+IR A-5/8
VDS.200+IR A-5/8
POS
Position
open
closed
open
closed
DIM01
D
7.87
7.87
Inch
DIM02
d
0.625
0.625
Inch
DIM03
L
2.09
2.09
Inch
DIM04
d1
1.57
1.57
Inch
DIM05
d2
1.50
1.50
Inch
DIM06
d3
1.73
1.73
Inch
DIM07
d4
1.97
1.97
Inch
DIM08
d5
1.57
1.57
Inch
DIM09
l
0.55
0.55
Inch
DIM10
h
1.42
1.42
Inch
DIM11
h1
0.51
0.51
Inch
DIM12
H
3.54
3.54
Inch
DIM13
R
3.19
3.19
Inch
DIM14
ft*lb
236.0
236.0
Nm
DIM15
ft*lb
19.9
19.9
J
WEIGHT
Weight
1.57
1.57
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求