目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lobe knobs VC.192/60 A-3/8
Elesa
INCH CATALOGUE
Clamping knobs
Lobe knobs
VC.192 (inch sizes)
VC.192 A (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/02/1_lobe_knobs/vc_192_combi/vc_192_a/vc_192_a.prj},{NB=Lobe knobs VC.192/60_A-3/8},{CODE=967132},{DESCRIPTION=VC.192/60_A-3/8},{DIM01=2.36},{DIM02=0.375},{DIM03=-},{DIM04=1.46},{DIM05=1.06},{DIM06=0.67},{DIM07=1.02},{DIM08=0.67},{DIM09=0.79},{DIM10=0.35},{DIM11=1/4-20},{WEIGHT=0.213},{DIM12=Steel},{MA=0.0000},{MB=0.0000},{ZZ=2},{DIM06X=0.67},{DIM10X=0.35},{DIM09X=0.375},{DIM07X=1.02}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Elesa
Description
VC.192 A - Lobe knobs
Bill of material
Lobe knobs VC.192/60_A-3/8
CODE
Code
967132
967132
DESCRIPTION
Description
VC.192/60_A-3/8
VC.192/60_A-3/8
DIM01
D
2.36
2.36
Inch
DIM02
d
0.375
0.375
Inch
DIM03
d2B
-
-
Inch
DIM04
L
1.46
1.46
Inch
DIM05
d1
1.06
1.06
Inch
DIM06
d2
0.67
0.67
Inch
DIM07
l1
1.02
1.02
Inch
DIM08
l2
0.67
0.67
Inch
DIM09
h
0.79
0.79
Inch
DIM10
h2
0.35
0.35
Inch
DIM11
f
1/4-20
1/4-20
Inch
WEIGHT
Weight
0.213
0.213
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求