目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Diamond cut knurled control knobs MBR.40 B-1/4+FKP-C3
Elesa
INCH CATALOGUE
Control elements
Control knobs
MBR (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/06/1_control_knobs/mbr/mbr_fkp_asmtab.prj},{NB=Diamond cut knurled control knobs MBR.40 B-1/4+FKP-C3},{CODE=934836-C3},{DESCRIPTION=MBR.40 B-1/4+FKP-C3},{DIM01=1.57},{DIM02=0.25},{DIM03=1.14},{DIM04=0.47},{DIM05=1.02},{DIM06=1.65},{DIM07=0.87},{DIM08=0.55},{DIM09=0.63},{DIM10=0.35},{DIM11=0.28},{DIM12=0.20},{DIM13=M4},{WEIGHT=0.06},{M=4},{R1=228},{G1=164},{B1=0},{R2=35},{G2=35},{B2=35},{R3=215},{G3=214},{B3=202},{R4=64},{G4=64},{B4=64},{R5=0.757},{G5=0.773},{B5=0.753},{PPATH=mbr_fkp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
Elesa
Description
MBR-FKP - Diamond cut knurled control knobs
Bill of material
Diamond cut knurled control knobs MBR.40 B-1/4+FKP-C3
CODE
Code
934836-C3
934836-C3
DESCRIPTION
Description
MBR.40 B-1/4+FKP-C3
MBR.40 B-1/4+FKP-C3
DIM01
D
1.57
1.57
Inch
DIM02
d H9
0.25
0.25
Inch
DIM03
L
1.14
1.14
Inch
DIM04
d1
0.47
0.47
Inch
DIM05
d2
1.02
1.02
Inch
DIM06
d3
1.65
1.65
Inch
DIM07
d4
0.87
0.87
Inch
DIM08
h
0.55
0.55
Inch
DIM09
h1
0.63
0.63
Inch
DIM10
h2
0.35
0.35
Inch
DIM11
h3
0.28
0.28
Inch
DIM12
h4
0.20
0.20
Inch
DIM13
f
M4
M4
Inch
WEIGHT
Weight
0.06
0.06
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求