目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Bases for spindle locking BSA52R-1/2
Elesa
INCH CATALOGUE
Rotary controls
Direct drive indicators
BSA52R (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/07/3_direct_drive_indicators/bsa52r/bsa52r_asmtab.prj},{NB=Bases for spindle locking BSA52R-1/2},{CODE=CE987904},{DESCRIPTION=BSA52R-1/2},{DIM01=1.89},{DIM02=2.64},{DIM03=1.34},{DIM04=1.32},{DIM05=1.70},{DIM06=0.63},{DIM07=0.500},{DIM08=0.22},{WEIGHT=0.36},{F2=0.59},{VERS=1},{VERS1=2},{PPATH=bsa52r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Elesa
Description
BSA52R - Bases for spindle locking
Bill of material
Bases for spindle locking BSA52R-1/2
CODE
Code
CE987904
CE987904
DESCRIPTION
Description
BSA52R-1/2
BSA52R-1/2
DIM01
B
1.89
Inch
DIM02
L
2.64
Inch
DIM03
f
1.34
Inch
DIM04
f1
1.32
Inch
DIM05
l1
1.70
Inch
DIM06
l2
0.63
Inch
DIM07
d
0.500
0.500
Inch
DIM08
d1
0.22
Inch
WEIGHT
Weight
0.36
0.36
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求