目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Direct drive electronic position indicators with battery power supply DD51-E-SST-IP65 F.1/2-C55
Elesa
INCH CATALOGUE
Rotary controls
Direct drive indicators
DD51E (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/07/3_direct_drive_indicators/dd51e/dd51e_asmtab.prj},{NB=Direct drive electronic position indicators with battery power supply DD51-E-SST-IP65 F.1/2-C55},{CODE=CE999005},{DESCRIPTION=DD51-E-SST-IP65 F.1/2-C55},{WEIGHT=0.15},{PPATH=dd51e_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Elesa
Description
DD51-E - Direct drive electronic position indicators with battery power supply
Bill of material
Direct drive electronic position indicators with battery power supply DD51-E-SST-IP65 F.1/2-C55
CODE
Code
CE999005
CE999005
DESCRIPTION
Description
DD51-E-SST-IP65 F.1/2-C55
DD51-E-SST-IP65 F.1/2-C55
WEIGHT
Weight
0.15
0.15
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求