目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Diamond cut knobs for position indicators MBT.60-PXX1 A-1/4
Elesa
INCH CATALOGUE
Rotary controls
Handwheels with indicator
MBT-XX
Powered by
CAD模型選擇
{elesa/inch_catalogue/07/4_handwheels_with_handknobs/mbt_xx/mbt_pxx_asmtab.prj},{NB=Diamond cut knobs for position indicators MBT.60-PXX1 A-1/4},{CODE=CE930002-R},{DESCRIPTION=MBT.60-PXX1 A-1/4},{DIM01=2.28},{DIM02=2.17},{DIM03=0.250},{DIM04=0.81},{DIM05=0.71},{DIM06=0.24},{DIM07=M5},{DIM08=M4},{DIM09=0.20},{DIM10=0.73},{DIM11=0.41},{DIM12=0.57},{DIM13=0.75},{WEIGHT=0.19},{HANDWHEEL=PA01 - PA11},{PPATH=mbt_pxx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Elesa
Description
MBT-PXX (inch sizes) - Diamond cut knobs for position indicators
Bill of material
Diamond cut knobs for position indicators MBT.60-PXX1 A-1/4
CODE
Code
CE930002-R
CE930002-R
DESCRIPTION
Description
MBT.60-PXX1 A-1/4
MBT.60-PXX1 A-1/4
DIM01
D
2.28
2.28
Inch
DIM02
L
2.17
2.17
Inch
DIM03
d
0.250
0.250
Inch
DIM04
h
0.81
0.81
Inch
DIM05
d1
0.71
0.71
Inch
DIM06
d5
0.24
Inch
DIM07
f
M5
DIM08
f1
M4
DIM09
h1
0.20
0.20
Inch
DIM10
l1
0.73
0.73
Inch
DIM11
l2
0.41
0.41
Inch
DIM12
l4
0.57
0.57
Inch
DIM13
R
0.75
0.75
Inch
WEIGHT
Weight
0.19
0.19
g
HANDWHEEL
Indicators combinations
PA01 - PA11
PA01 - PA11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求